20.3 Registers and Bits
Note: PMD registers can be write-locked using the CFGCON0.PMDLOCK register bit. If this bit is set, then writing of PMD registers has no effect.
See PMD1, PMD2 and PMD3 in the PMD Register Summary from Related Links for a description of the PMD registers, and to identify the location of the register, see Device Configuration Map in the Product Memory Mapping Overview from Related Links.