6.1.7 Registers for Peripheral Pin Select
The Peripheral Pin Select [pin name]R register ([pin name]R) and the Peripheral Pin Select Output (RPnR) register (RPnR) provide the control bits for the peripheral pin select input and output. See [pin name]R and RPnR from Related Links.