39.4.1 I/O Lines

Using the AC’s I/O lines requires the I/O pins to be configured as analog pins for AC_AINx inputs. See I/O Ports and Peripheral Pin Select (PPS) from Related Links.

Table 39-1. I/O LINES
SignalPeripheral Function
AC_AIN0—
AC_AIN1—
AC_AIN2—
AC_AIN3—
AC_CMP0CFGCON1.CMP0_OE
AC_CMP1CFGCON1.CMP1_OE