41.6.2.2 Enabling, Disabling, and Resetting
The TCC is enabled by writing a ‘1’ to the Enable bit in the Control A
register (CTRLA.ENABLE). The TCC is disabled by writing a zero to CTRLA.ENABLE.
The TCC is reset by writing ‘1’ to the Software Reset bit in the Control A
register (CTRLA.SWRST). All registers in the TCC, except DBGCTRL, will be reset to their
initial state, and the TCC will be disabled.
The TCC must be disabled before the TCC is reset to avoid undefined behavior.