42.9 RFLDO
The RF section has multiple LDOs to power the various power domains of the RF subsystem, All these LDOs can be powered up from the MLDO/DC-DC mode of the PMU and can get 1.35V and generate 1.2V internally to feed the corresponding RF sections. These LDOs need a bypass capacitor on the output for their operation. See Power Subsystem from Related Links.
- RF-PLL
- BUCK-LPA
- BUCK-MPA
- BUCK-BB