42.2 Features
2.4 GHz RF Transceiver
- Integrated 2.4 GHz Ultra Low Power RF Transceiver Shared Between Bluetooth® and Zigbee® Modems and Link (MAC) Controllers
- Integrated 16 MHz ±30 ppm Crystal Oscillator (External Low Cost Crystal)
- Two PA Design Architecture (LPA (+4 dBm) and MPA (+12 dBm)) to Improve TX Power Efficiency
- WBZ451H: 48-Pin QFN LPA/MPA Combined with External FEM Design to Achieve +20 dBm Output Power
- Low RBOM Two-Port TRX RFFE Architecture
- Integrated balun (single-ended RF output) and TRX Switch
- Hardware Radio Arbiter with Programmable QoS:
- Resolution: up to per packet level
- Time-division coexistence between Bluetooth and 802.15.4
- Based on shared transceiver and antenna
- Maintains connections of 802.15.4 and Bluetooth simultaneously
Bluetooth
- Bluetooth Low Energy 5.2 Certified
- Programmable Transmit Output Power:
- WBZ45 – Up to +12 dBm
- WBZ451H – Up to +20 dBm
- Typical Receiver Power Sensitivity:
- WBZ45:
- -97 dBm for Bluetooth Low Energy 1 Mbps
- -94 dBm for Bluetooth Low Energy 2 Mbps
- -104 dBm for Bluetooth Low Energy 125 Kbps
- -101 dBm for Bluetooth Low Energy 500 Kbps
- Digital RSSI indicator (-50 dBm to -90 dBm)
- WBZ451H:
- -99 dBm for Bluetooth Low Energy 1 Mbps
- -96 dBm for Bluetooth Low Energy 2 Mbps
- -106 dBm for Bluetooth Low Energy 125 Kbps
- -102 dBm for Bluetooth Low Energy 500 Kbps
- WBZ45:
- Bluetooth Supported Features:
- 2M uncoded PHY
- Long range (Coded PHY)
- Channel selection algorithm #2
- Advertising extensions, offloads CPU with hardware-based scheduler
- High duty cycle non-connectible advertising
- Data length extensions
- Secure connections
- Privacy upgrades (with hardware white-list support)
- ECDH P256 Hardware Engine for Link Key Generation when Bluetooth Pairing
- AES128 Hardware Module for Real-Time Bluetooth Payload Data Encryption
- HCI Interface via UART
- Bluetooth Low Energy Profiles:
- Bluetooth Low Energy peripheral and central roles
- Bluetooth Low Energy APIs for application layer to implement standard or customize GATT based profiles/services
- Microchip Transparent UART Service
- Battery Service
- Device Information Service
- Multi-link and multi-role
- Bluetooth Low Energy Services:
- Provisioning
- Over-The-Air (OTA) update (also known as DFU)
- Advertisement/Beacon
- Personalized configuration
- Alert notification service
802.15.4/Zigbee/Thread
- 802.15.4/Zigbee PSDU data rate: 250 Kbps
- Programmable RX Mode:
- Continuous mode:
- WBZ45: -103 dBm RX sensitivity
- WBZ451H: -104 dBm RX sensitivity
- RPC mode:
- WBZ45: -98 dBm sensitivity
- WBZ451H: -103 dBm sensitivity
- RPC mode provides lower power consumption in RX mode to support California Green Energy Specification at the system level
- Continuous mode:
- Hardware-Assisted MAC:
Auto acknowledge
Auto retry
Channel access back-off
SFD Detection, Spreading, De-Spreading, Framing, CRC-16 Computation
Independent TX/RX Buffers for Improved CPU Offloading while Handling Zigbee Data:
128-byte TX and 128-byte RX frame buffer
Hardware Security:
Advanced Encryption Standard (AES)
True Random Number Generator (TRNG)
- Zigbee Stack Support:
- Zigbee 3.0 ready
- Zigbee Pro 2015
- Zigbee green power support (proxy, sink and multi-sensor)
Thread Stack Support:
Thread 1.3.0
Proprietary(1)
- 500 kbps and 1 Mbps are 2.4 GHz Proprietary with DSSS
- 2 Mpbs are 2.4 GHz Proprietary without DSSS
- TX Output Power:
- WBZ45: Up to +12 dBm
- WBZ451H: Up to +20 dBm
- Receiver Sensitivity:
- WBZ45: Up to -96 dBm
- WBZ451H: Up to -99 dBm
- Hardware-Assisted MAC:
- Auto acknowledge
- Auto retry
- Channel access back-off
- SFD Detection, Spreading, De-Spreading, Framing, CRC-16 Computation
- Independent TX/RX Buffers for improved CPU Offloading while Handling Zigbee Data:
- 128-byte TX and 128-byte RX frame buffer
- Hardware Security:
- Advanced Encryption Standard (AES)
- True Random Number Generator (TRNG)
Note:
- Proprietary modes are compatible to AT86RF233 modes of similar data rate.