38.6.17.3 YCbCr Mode Fetch Performance

Table 38-65. YCbCr Planar Components Capacity
YCbCr Mode Comp/Word
Memory Burst Mode
16 bpp 4:2:2 semiplanar 4 Y, 2 UV
16 bpp 4:2:2 planar 4 Y, 4 U, 4 V
12 bpp 4:2:0 semiplanar 4 Y, 2 UV
12 bpp 4:2:0 planar 4 Y, 4 U, 4 V
Table 38-66. YCbCr Planar Overall Capacity
YCbCr Mode Pix/Word
Memory Burst Mode
16 bpp 4:2:2 semiplanar 2
16 bpp 4:2:2 planar 2
12 bpp 4:2:0 semiplanar 2.66
12 bpp 4:2:0 planar 2.66