38.6.6.4 4:2:2 Planar Mode Frame Buffer Memory Mapping

Table 38-38. 4:2:2 Planar Mode Luma Memory Mapping, Little Endian Organization for Byte 0x0, 0x1, 0x2, 0x3
Mem addr 0x3 0x2 0x1 0x0
Bit 31 30 29 28 27 26 25 24 23 22 21 20 19 18 17 16 15 14 13 12 11 10 9 8 7 6 5 4 3 2 1 0
Pixel 16 bpp Y3[7:0] Y2[7:0] Y1[7:0] Y0[7:0]
Table 38-39. 4:2:2 Planar Mode Chroma Memory Mapping, Little Endian Organization for Byte 0x0, 0x1, 0x2, 0x3
Mem addr 0x3 0x2 0x1 0x0
Bit 31 30 29 28 27 26 25 24 23 22 21 20 19 18 17 16 15 14 13 12 11 10 9 8 7 6 5 4 3 2 1 0
Pixel 16 bpp C3[7:0]

C3=Cr/Cb

C2[7:0]

C2=Cr/Cb

C1[7:0]

C1=Cr/Cb

C0[7:0]

C0=Cr/Cb