32.9.1 Data Bus Width

A data bus width of 8 or 16 bits can be selected for each chip select. This option is controlled by the field DBW in the Mode register (SMC_MODE) for the corresponding chip select.

  • Figure 32-3 illustrates how to connect a 512K x 8-bit memory on NCS2.
  • Figure 32-4 illustrates how to connect a 512K x 16-bit memory on NCS2.