32.20.3 SMC Cycle Register

This register can only be written if the WPEN bit is cleared in the Write Protection Mode Register.

Note: The number of SMC_CYCLE registers depends on the chip select number.
Name: SMC_CYCLEx
Offset: 0x08 + x*0x10 [x=0..2]
Reset: 0x00030003
Property: Read/Write

Bit 3130292827262524 
        NRD_CYCLE[8] 
Access R/W 
Reset 0 
Bit 2322212019181716 
 NRD_CYCLE[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000011 
Bit 15141312111098 
        NWE_CYCLE[8] 
Access R/W 
Reset 0 
Bit 76543210 
 NWE_CYCLE[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000011 

Bits 24:16 – NRD_CYCLE[8:0] Total Read Cycle Length

The total read cycle length is the total duration in clock cycles of the read cycle. It is equal to the sum of the setup, pulse and hold steps of the NRD and NCS signals. It is defined as:

Read cycle length = (NRD_CYCLE[8:7] * 256 + NRD_CYCLE[6:0]) clock cycles

Bits 8:0 – NWE_CYCLE[8:0] Total Write Cycle Length

The total write cycle length is the total duration in clock cycles of the write cycle. It is equal to the sum of the setup, pulse and hold steps of the NWE and NCS signals. It is defined as:

Write cycle length = (NWE_CYCLE[8:7] * 256 + NWE_CYCLE[6:0]) clock cycles