43.5.6.3 RGB565

Data type is set to 0x22.

Table 43-31. RGB565 Mapping for RGB36MAP=0
DEMUX_DATA Slice RGB565 16-bit Data Mapping
demux_data[39:16] 0
demux_data[15:11] R1[4:0]
demux_data[10:5] G1[5:0]
demux_data[4:0] B1[4:0]
Table 43-32. RGB565 Mapping for RGB36MAP=1
DEMUX_DATA Slice RGB565 16-bit Data Mapping
demux_data[39:36] 0
demux_data[35:24] {R[4:0], R[4:0], R[4:3]}
demux_data[23:12] {G[5:0], G[5:0]}
demux_data[11:0] {B[4:0], B[4:0], B[4:3]}