43.5.6.4 RGB555

Data Type is set to 0x21.

Table 43-33. RGB555 Mapping for RGB36MAP=0
DEMUX_DATA Slice RGB555 15-bit Data Mapping
demux_data[39:16] 0
demux_data[15:11] R1[4:0]
demux_data[10:5] {G1[4:0], 1’b0}
demux_data[4:0] B1[4:0]
Table 43-34. RGB555 Mapping for RGB36MAP=1
DEMUX_DATA Slice RGB555 15-bit Data Mapping
demux_data[39:36] 0
demux_data[35:24] {R[4:0], R[4:0], R[4:3]}
demux_data[23:12] {G[4:0], G[4:0], G[4:0]}
demux_data[11:0] {B[4:0], B[4:0], B[4:3]}