43.5.6.2 RGB666

Data type is set to 0x23.

Table 43-28. RGB666 Mapping for RGB36MAP=0
DEMUX_DATA Slice RGB666 18-bit Data Mapping
demux_data[39:18] 0
demux_data[17:12] R1[5:0]
demux_data[11:6] G1[5:0]
demux_data[5:0] B1[5:0]
Table 43-29. RGB666 Mapping for RGB36MAP=1
DEMUX_DATA Slice RGB666 18-bit Data Mapping
demux_data[39:36] 0
demux_data[35:24] {R[5:0], R[5:0]}
demux_data[23:12] {G[5:0], G[5:0]}
demux_data[11:0] {B[5:0], B[5:0]}
Table 43-30. RGB666 Recommended Memory Storage
Addr receive_buffer[31:24] receive_buffer[23:16] receive_buffer[15:8] receive_buffer[7:0]
Pixel ID R2 G2[5:0 B2[5:0] R1[5:0] G1[5:0] B1[5:0]
0x00 f1 f0 e5 e4 e3 e2 e1 e0 d5 d4 d3 d2 d1 d0 c5 c4 c3 c2 c1 c0 b5 b4 b3 b2 b1 b0 a5 a4 a3 a2 a1 a0
Pixel ID G4 B4[5:0] R3[5:0] G3[5:0] B3[5:0] R2
0x04 k3 k2 k1 k0 j5 j4 j3 j2 j1 j0 i5 i4 i3 i2 i1 i0 h5 h4 h3 h2 h1 h0 g5 g4 g3 g2 g1 g0 f5 f4 f3 f2
Pixel ID B6[5:0] R5[5:0] G5[5:0] B5[5:0] R4[5:0] G4
0x08 p5 p4 p3 p2 p1 p0 o5 o4 o3 o2 o1 o0 n5 n4 n3 n2 n1 n0 m5 m4 m3 m2 m1 m0 l5 l4 l3 l2 l1 l0 k5 k4