43.5.6.5 RGB444
Data Type is set to 0x20.
DEMUX_DATA Slice | RGB444 12-bit Data Mapping |
---|---|
demux_data[39:16] | 0 |
demux_data[15:11] | R[3:0] |
demux_data[10:5] | G[3:0] |
demux_data[4:0] | B[3:0] |
DEMUX_DATA Slice | RGB444 12-bit Data Mapping |
---|---|
demux_data[39:36] | 0 |
demux_data[35:24] | {R[3:0], R[3:0], R[3:0]} |
demux_data[23:12] | {G[3:0], G[3:0], G[3:0]} |
demux_data[11:0] | {B[3:0], B[3:0], B[3:0]} |