10.1.3.1 MATRIX Configuration for MPDDRC Single Port Setting (Default)

The default configuration is single port, with all devices accessed on D0-D15: SDRAM and/or NAND Flash and/or SMC. This configuration is the Reset state SFR_CCFG_EBICSA.DDR_MP_EN = 0.

As the DDRC multiport feature is disabled, all hosts access DDR-SDRAM using MATRIX Client 1 (MPDDRC port 0), sharing it with EBI accesses.

The NAND Flash can be located either on D0-D7 or on D16-D23 depending on SFR_CCFG_EBICSA.NFD0_ON_D16, respectively 0 (default) or 1.

Table 10-3. MATRIX Interconnections with MPDDRC Single Port Configuration (Default)
Hosts 0 1 2 3 4 5 6 7 8 9 10 11 12 13
Clients ISC DMA XLCDC DMA GMAC DMA XDMAC IF0 XDMAC IF1 GFX2D SDMMC0 DMA SDMMC1 DMA UDPHS DMA UHPHS EHCI UHPHS OHCI Reserved Arm926 Instruc. Arm926 Data
0 MPDDRC port 4
1 EBI (NAND Flash, SMC)
MPDDRC port 0
2 MPDDRC port 1
3 MPDDRC port 2
4 MPDDRC port 3
5 SRAM0
6 OTPC client I/F
7 CSI2DC
8 APB0
9 APB1
10 QSPI
11 UDPHS DPRAM
UHPHS EHCI config. register
UHPHS OHCI config. reg.
SDMMC0 config. reg.
SDMMC1 config. reg.
SRAM1 Port 1