38.6.21.1 Active Mode Output Pin Assignment

The LCDC supports classical and MIPI DPI standard RGB output modes. If LCDC_LCDCFG5.DPI = 0, classical output modes are used (see Classical Ouput Modes with 24-bit Bus Interface Configuration (LCDC_LCDCFG5.DPI = 0)). if LCDC_LCDCFG5.DPI = 1, DPI output modes are used (see DPI Ouput Modes with 24-bit Bus Interface Configuration (LCDC_LCDCFG5.DPI = 1)).

Table 38-67. Classical Ouput Modes with 24-bit Bus Interface Configuration (LCDC_LCDCFG5.DPI = 0)
Pin ID 24-bit Output 18-bit Output 16-bit Output 12-bit Output
LCDC_DAT[23] R[7] R[5] R[4] R[3]
LCDC_DAT[22] R[6] R[4] R[3] R[2]
LCDC_DAT[21] R[5] R[3] R[2] R[1]
LCDC_DAT[20] R[4] R[2] R[1] R[0]
LCDC_DAT[19] R[3] R[1] R[0]
LCDC_DAT[18] R[2] R[0]
LCDC_DAT[17] R[1]
LCDC_DAT[16] R[0]
LCDC_DAT[15] G[7] G[5] G[5] G[3]
LCDC_DAT[14] G[6] G[4] G[4] G[2]
LCDC_DAT[13] G[5] G[3] G[3] G[1]
LCDC_DAT[12] G[4] G[2] G[2] G[0]
LCDC_DAT[11] G[3] G[1] G[1]
LCDC_DAT[10] G[2] G[0] G[0]
LCDC_DAT[9] G[1]
LCDC_DAT[8] G[0]
LCDC_DAT[7] B[7] B[5] B[4] B[3]
LCDC_DAT[6] B[6] B[4] B[3] B[2]
LCDC_DAT[5] B[5] B[3] B[2] B[1]
LCDC_DAT[4] B[4] B[2] B[1] B[0]
LCDC_DAT[3] B[3] B[1] B[0]
LCDC_DAT[2] B[2] B[0]
LCDC_DAT[1] B[1]
LCDC_DAT[0] B[0]
Table 38-68. DPI Ouput Modes with 24-bit Bus Interface Configuration (LCDC_LCDCFG5.DPI = 1)
Pin ID 16-bit Output 18-bit Output 18-bit Output 24-bit Output
Config 1 Config 2 Config 3 Config 1 Config 2
LCDC_DAT[23] R[7]
LCDC_DAT[22] R[6]
LCDC_DAT[21] R[4] R[5] R[5]
LCDC_DAT[20] R[4] R[3] R[4] R[4]
LCDC_DAT[19] R[3] R[2] R[3] R[3]
LCDC_DAT[18] R[2] R[1] R[2] R[2]
LCDC_DAT[17] R[1] R[0] R[5] R[1] R[1]
LCDC_DAT[16] R[0] R[4] R[0] R[0]
LCDC_DAT[15] R[4] R[3] G[7]
LCDC_DAT[14] R[3] R[2] G[6]
LCDC_DAT[13] R[2] G[5] G[5] R[1] G[5] G[5]
LCDC_DAT[12] R[1] G[4] G[4] R[0] G[4] G[4]
LCDC_DAT[11] R[0] G[3] G[3] G[5] G[3] G[3]
LCDC_DAT[10] G[2] G[2] G[2] G[4] G[2] G[2]
LCDC_DAT[9] G[1] G[1] G[1] G[3] G[1] G[1]
LCDC_DAT[8] G[0] G[0] G[0] G[2] G[0] G[0]
LCDC_DAT[7] B[7] G[1] B[7]
LCDC_DAT[6] B[6] G[0] B[6]
LCDC_DAT[5] B[5] B[4] B[5] B[5] B[5]
LCDC_DAT[4] B[4] B[4] B[3] B[4] B[4] B[4]
LCDC_DAT[3] B[3] B[3] B[2] B[3] B[3] B[3]
LCDC_DAT[2] B[2] B[2] B[1] B[2] B[2] B[2]
LCDC_DAT[1] B[1] B[1] B[0] B[1] B[1] B[1]
LCDC_DAT[0] B[0] B[0] B[0] B[0] B[0]