32.15.2 Byte Access Type in Page Mode
The byte access type (BAT) configuration remains active in Page mode. For 16-bit Page mode devices that require byte selection signals, write a 0 to the BAT bit in the SMC Mode register (SMC_MODE) to select the byte select access type.