67.4.2 Backup Mode Entry and Wake-Up
The following figure shows the recommended power-down sequence to place the SAM9X7 Series device in Backup mode. The SHDN signal, output of Shutdown Controller (SHDWC), signals the shutdown request to the external power supply. This output is supplied by VDDBU that is present in Backup mode. In a similar way to the power-down sequence, the NRST signal must be asserted prior to turning the SAM9X7 Series power supplies off.
Symbol | Parameters | Conditions | Min | Max | Unit |
---|---|---|---|---|---|
tSHDN | SHDN delay at Backup mode entry | Delay from SHDN low to NRST low | 0 | – | ms |
tRSTPD | NRST delay at power-down | Delay from NRST low to the first supply out of its operating range | 0 | – | ms |
The following figure shows the recommended power-up sequence to wake up the SAM9X7 series device from Backup mode. Upon a wake-up event (WKUP pin, RTC alarm, etc.), the Shutdown Controller automatically toggles its SHDN output back to VDDBU to request the external power supply to restart. This power-up sequence is the same as the one shown in Figure 67-2. In particular, the supply groups definition is the same.
Symbol | Parameters | Conditions | Min | Max | Unit |
---|---|---|---|---|---|
t0 | VDDIN33 delay | Delay from SHDN high to VDDIN33 turn-on | 0 | – | ms |
t1 | VDDIN33 to periphery group delay | Delay from established VDDIN33 to the first established periphery group supply | -0.1 | – | ms |
t2 | Periphery group to VDDCORE delay | Delay from the last established periphery group supply to VDDCORE supply turn-on | 0 | – | ms |
t3 | Reset delay at power-up | From established VDDCORE to NRST high | 8 | – | ms |
- The term "established" refers to a power supply established to 90% of its final value.