38.7.56 Overlay 2 Color Look-Up Table Register

This register can only be written if O2WPCFGE is cleared in the LCDC Write Protection Mode Register.

Name: LCDC_OVR2CLA
Offset: 0x00000274
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
 CLA[29:22] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 CLA[21:14] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 CLA[13:6] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 CLA[5:0]   
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bits 31:2 – CLA[29:0] Overlay 2 CLUT Address

The address register is 32-bit aligned.