38.7.102 High-End Overlay Configuration Register 22 This register can only be written if HEWPCFGE is cleared in the LCDC Write Protection Mode Register.Name: LCDC_HEOCFG22Offset: 0x000003E8Reset: 0x00000000Property: Read/WriteBit 3130292827262524 Access Reset Bit 2322212019181716 Access Reset Bit 15141312111098 Access Reset Bit 76543210 CROFFCBOFFYOFF Access R/WR/WR/W Reset 000 Bit 2 – CROFF Red Chroma Offset Bit 1 – CBOFF Blue Chroma Offset Bit 0 – YOFF Luma Offset
Bit 3130292827262524 Access Reset Bit 2322212019181716 Access Reset Bit 15141312111098 Access Reset Bit 76543210 CROFFCBOFFYOFF Access R/WR/WR/W Reset 000