9.2 Unlock the Configuration Memory
Before any data can be written to the Configuration zone, it must be unlocked by presenting the correct security code (Write 7 password). Use the Verify Password command with the proper security code supplied by Microchip to unlock the Configuration zone. Use the Read Config Zone command to read back the security code at address $E9 to verifiy that the Configuration zone has been unlocked.