9.3 Write Data to the Configuration Memory
Writing this data is accomplished by performing the Write Config Zone command at the appropriate address location. The Read Config Zone command may be used to verify the data written. As soon as values are written to the registers, keys and passwords, they become effective in determining the security of the user zones.