9.1 Write Data to User Zones
In the default configuration from Microchip, all user zones have free access rights. Writing initial data into the user zones must be done before setting security configurations. Use the Set User Zone command and Write User Zone command to write initial data into the user zones. The Read User Zone command may be used to verify the data written.