The host generates all command and data bytes within a write transaction and sends them to the
device. The device acknowledges each byte.Figure 8-2. CryptoMemory®
Write Command
The number of bytes CryptoMemory® can write during each call of a write
command is constrained by the physical page size of the EEPROM memory. The maximum number of
bytes that can be written in each call to the write command is $10. All CryptoMemory write
commands comply with the format for the TWI write command.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.