8.3.2 Read Command Format
The CryptoMemory® read commands (Read User Zone, System Read, and Random Read) do not comply with the format of the TWI read command. The CryptoMemory read user zone and system read commands closely resemble the TWI write command format by having a zero in the LSB in the device address byte. The Random Read command closely resembles the format of the TWI read command but requires additional steps to specify the read address.