8.11.3 Read Fuse Byte
Fuse data are returned in the form of a single byte. Bits 0 to 3 represent the fuse states; a value of zero indicates that the fuse has been blown. Bits 4 to 7 are not used as security fuses and are reserved by Microchip.
| F7 | F6 | F5 | F4 | F3 | F2 | F1 | F0 |
|---|---|---|---|---|---|---|---|
| resv | resv | resv | resv | SEC | PER | CMA | FAB |