8.10.1 Write Config Zone

The maximum number of bytes that may be written is $10, which corresponds to the EEPROM page size. In Anti-Tearing mode, the maximum value for N is $08 for all devices. A write may be started in the middle of an EEPROM page but must not extend past the end of the page. If the address provided is an unauthorized, the device will not write the requested data. Since access rights vary throughout the Configuration zone, the host may provide an authorized starting address but specify a number of bytes that causes the device to reach unauthorized data. In this case, the device will prevent the internal write cycle, and no bytes will be written to the EEPROM. After this command, the host must perform ACK polling.