6.3.13 Session Keys (S0 – S3)
Each of these fields contains a 64-bit session key for use during encryption. The internal logic modifies the session key each time it successfully processes authentication or encryption verification. The session keys do not require initial values, and programming initial values is not necessary.