4.12 Loop Protection Configuration
The Loop Protection Configuration page allows the user to inspect the current Loop Protection configurations, and possibly change them.

The Loop Protection Configuration page has the following parameters:
- General Settings
- Enable Loop Protection: Controls whether loop protections are enabled (as a whole).
- Transmission Time: The interval between each loop protection PDU sent on each port. Valid values are 1s–10s. The default value is 5s.
- Shutdown Time: The period (in seconds) for which a port is kept disabled if a loop is detected (and the port action shuts down the port). Valid values are 0 to 604800 seconds (7 days). A value of zero keeps a port disabled (until the next device restart). The default value is 180s.
- Port Configuration
- Port: The switch port number of the port
- Enable: Controls whether loop protection is enabled on this switch port or not
- Action: Configures the action performed when a loop is detected on a port. Following are the valid values:
- Shutdown Port
- Shutdown Port and Log
- Log Only
- Tx Mode: Controls whether the port is actively generating loop protection PDU's, or whether it is just passively looking for looped PDUs.