5.9.2.5 Monitor Security Network IP Source Guard
Entries in the Dynamic IP Source Guard Table are shown on the Dynamic IP Source Guard Table page. The Dynamic IP Source Guard Table is sorted first by port, then by VLAN ID, then by IP address, and then by MAC address.

The Dynamic IP Source Guard Table page has the following parameters:
- Port: Switch Port Number for which the entries are displayed
- VLAN ID: VLAN-ID in which the IP traffic is permitted
- IP Address: User IP address of the entry
- MAC Address: Source MAC address