5.9.2.3 Monitor Security Network ACL-Status
The ACL Status page shows the ACL status by different ACL users. Each row describes the ACE that is defined. It is a conflict if a specific ACE is not applied to the hardware due to hardware limitations. The maximum number of ACEs is 128 on each switch.
The ACL Status page has the following parameters:
- User: Indicates the ACL user
- ACE: Indicates the ACE ID on local switch
- Frame Type: Indicates the frame type of ACE. Possible values are:
- Any: ACE matches any frame type
- EType: ACE matches
Ethernet Type frames Note: An Ethernet Type based ACE does not get matched by IP and ARP frames.
- ARP: ACE matches ARP/RARP frames
- IPv4: ACE matches all IPv4 frames
- IPv4/ICMP: ACE matches IPv4 frames with ICMP protocol
- IPv4/UDP: ACE matches IPv4 frames with UDP protocol
- IPv4/TCP: ACE matches IPv4 frames with TCP protocol
- IPv4/Other: ACE matches IPv4 frames, which are not ICMP/UDP/TCP.
- IPv6: ACE matches all IPv6 standard frames
- Action: Indicates the forwarding action of
ACE
- Permit: Frames matching ACE may be forwarded and learned
- Deny: Frames matching ACE are dropped
- Filter: Frames matching ACE are filtered
- Rate Limiter: Indicates the rate limiter number of ACE. The allowed range is 1 to 16. When Disabled is displayed, the rate limiter operation is disabled.
- CPU: Forward packet that matched the specific ACE to CPU
- Counter: The counter indicates the number of times the ACE was hit by a frame
- Conflict: Indicates the hardware status of the specific ACE. The specific ACE is not applied to the hardware due to hardware limitations.