5.8.6 Options Page Features

The Options section configuration page has the following features for all/most tools:

Table 5-34. Page Features Options
ResetDelete all the contents between the main curly braces {} in the settings.json file and save.
Additional optionsEnter options in a command-line (non-GUI) format.
Option DescriptionProvided beneath the option name concerning information on the option.
Generated CodeSee the JSON configuration file for more details.