5.8.2 XC-DSC Assembler (xc-dsc-as)

A subset of command-line options may be specified by selecting a category and then setting up assembler options. For additional options, see the “MPLAB® XC-DSC Assembler, Linker and Utilities User’s Guide for dsPIC33C/E/F and dsPIC30 DSC” (DS-50003590). See the 5.7.7 Options Page Features section for more information.