5.8.4 XC-DSC C++ Compiler (xc-dsc-g++)
Although the MPLAB® XC-DSC C++ Compiler for dsPIC33C/E/F and dsPIC30 DSC works with MPLAB® for VS Code®, it must be acquired separately. See the Microchip compiler webpage (MPLAB® XC Compilers) for details.
A subset of command-line options may be specified by selecting a category and then setting up compiler options. For additional options, see the 6.7 Driver Option Descriptions.
See also 5.7.7 Options Page Features.