5.7.1 XC-DSC - Most Useful Options
Most useful options for all XC-DSC language tools, also found in option tables below. Setting the option here also sets it in the other options table and vice versa.
See also “5.7.7 Options Page Features.”
| Option | Location |
|---|---|
| Optimization level | 5.7.4.3 xc-dsc-gcc - Optimization Category |
| Common include dirs | 5.7.2 XC-DSC (Global Options) |
| C include dirs | 5.7.4.4 xc-dsc-gcc - Preprocessing and Messages Category |
| Code model | 5.7.4.2 xc-dsc-gcc - Memory Model Category |
| Data model | 5.7.4.2 xc-dsc-gcc - Memory Model Category |
| Isolate each function in a section | 5.7.4.1 xc-dsc-gcc - General Category |
| Remove unused sections | 5.7.5.1 xc-dsc-ld - General Category |
| Heap size | 5.7.5.1 xc-dsc-ld - General Category |
| Define common macros | 5.7.2 XC-DSC (Global Options) |
| Define C macros | 5.7.4.4 xc-dsc-gcc - Preprocessing and Messages Category |