5.7.5 xc-dsc-ld (DSC Linker)

A subset of command-line options may be specified in MPLAB X IDE. Select a category and then set up linker options. For additional options, see the “MPLAB® XC-DSC Assembler, Linker and Utilities User’s Guide for dsPIC33C/E/F and dsPIC30 DSC” (DS-50003590). See the Options Page Features section for more information.