5.7.7 Options Page Features
The Options section of the Properties page has the following features for all tools:
| Reset | Reset the page to default values. |
| Additional options | Enter options in a command-line (non-GUI) format. |
| Option Description | Click on an option name to see information on the option in this window. Not all options have information in this window. |
| Generated Command Line | Click on an option name to see the command-line equivalent of the option in this window. |