37.5 Wake-Up Time
Wake-up time from sleep mode is measured from the edge of the wake-up signal to the first instruction executed.
Operating conditions:
- VDD=3V
- T=25°C
- OSC20M as system clock source, unless otherwise specified.
Mode | Description | Condition | Min. | Typ. | Max. | Unit |
---|---|---|---|---|---|---|
Start-up | Start-up time from power-up | - | 200 | TBD | µs | |
RESET | Start-up time from Reset release | - | 200 | TBD | ||
Idle | Wake-up from Idle mode | OSC20M @ 20MHz; VDD=5V | - | 1 | TBD | |
OSC20M @ 10MHz; VDD=3V | - | 2 | TBD | |||
OSC20M @ 5MHz; VDD=2V | - | 4 | TBD | |||
Standby | Wake-up from Standby mode | - | 10 | TBD | ||
Power Down | Wake-up from Power Down mode | - | 10 | TBD |