37.10 I/O Pin Characteristics
Symbol | Description | Condition | Min. | Typ. | Max. | Unit |
---|---|---|---|---|---|---|
VIL | Input Low Voltage, except RESET pin as I/O | -0.2 | - | 0.3×VDD | V | |
VIH | Input High Voltage, except RESET pin as I/O | 0.7×VDD | - | VDD+0.2V | V | |
IIH / IIL | I/O pin Input Leakage Current, except RESET pin as I/O | VDD=5.5V, Pin high | - | < 0.05 | - | µA |
VDD=5.5V, Pin low | - | < 0.05 | - | |||
VOL | I/O pin drive strength | VDD=1.8V, IOL=1.5mA | - | - | 0.36 | V |
VDD=3.0V, IOL=7.5mA | - | - | 0.6 | |||
VDD=5.0V, IOL=15mA | - | - | 1 | |||
VOH | I/O pin drive strength | VDD=1.8V, IOH=1.5mA | 1.44 | - | - | V |
VDD=3.0V, IOH=7.5mA | 2.4 | - | - | |||
VDD=5.0V, IOH=15mA | 4 | - | - | |||
Itotal | Maximum combined I/O sink current per pin group(1) | - | - | 100 | mA | |
Maximum combined I/O source current per pin group(1) | - | - | 100 | |||
VIL2 | Input Low Voltage on RESET pin as I/O | -0.2 | - | 0.3×VDD | V | |
VIH2 | Input High Voltage on RESET pin as I/O | 0.7×VDD | - | VDD+0.2V | V | |
VOL2 | I/O pin sink current on RESET pin as I/O | VDD=1.8V, IOL=0.1mA | - | - | 0.36 | V |
VDD=3.0V, IOL=0.25mA | - | - | 0.6 | |||
VDD=5.0V, IOL=0.5mA | - | - | 1 | |||
VOH2 | I/O pin source current on RESET pin as I/O | VDD=1.8V, IOH=0.1mA | 1.44 | - | - | V |
VDD=3.0V, IOH=0.25mA | 2.4 | - | - | |||
VDD=5.0V, IOH=0.5mA | 4 | - | - | |||
tRISE | Rise time | VDD=3.0V, load=20pF | - | 2.5 | - | ns |
VDD=5.0V, load=20pF | - | 1.5 | - | |||
tFALL | Fall time | VDD=3.0V, load=20pF | - | 2.0 | - | ns |
VDD=5.0V, load=20pF | - | 1.3 | - | |||
Cpin | I/O pin capacitance except TOSC and TWI pins | - | 3 | - | pF | |
Cpin | I/O pin capacitance on TOSC pins | - | 5.5 | - | pF | |
Cpin | I/O pin capacitance on TWI pins | - | 10 | - | pF | |
Rp | Pull-up resistor | 20 | 35 | 50 | kΩ |
Note:
- Pin group A (PA[7:0]), pin group B (PB[7:0]). The combined continuous sink/source current for all I/O ports should not exceed the limits.