VIN |
Input Voltage |
Low Power Mode Enabled |
0 |
- |
VDD |
V |
Low Power Mode Disabled |
-0.2 |
- |
VDD |
CIN |
Input Pin Capacitance |
|
- |
TBD |
- |
pF |
VOFF |
Input Offset Voltage, Low Power Mode
enabled |
VIN = VDD/2 |
TBD |
TBD |
TBD |
mV |
VIN=[0V, VDD] |
- |
TBD |
- |
Input Offset Voltage, Low Power Mode
disabled |
VIN=VDD/2 |
TBD |
±5 |
TBD |
VIN=[-0.2V, VDD] |
- |
±20 |
- |
IL |
Input Leakage Current |
|
- |
5 |
- |
nA |
TSTART |
Start-up Time |
|
- |
1.3 |
- |
µs |
VHYS |
Hysteresis, Low Power Mode disabled |
HYSMODE=0x0 |
- |
0 |
- |
mV |
HYSMODE=0x1 |
- |
10 |
- |
HYSMODE=0x2 |
- |
25 |
- |
HYSMODE=0x3 |
- |
50 |
- |
tPD |
Propagation Delay |
25mV Overdrive, VDD≥2.7V, Low Power Mode
disabled |
- |
35 |
- |
ns |
25mV Overdrive, VDD≥2.7V, Low Power Mode
enabled |
- |
140 |
- |