The values are measured power consumption under the following
conditions, except where noted:
- VDD=3V
- T=25°C
- OSC20M used as system clock source,
except where otherwise specified
- System power consumption measured with peripherals disabled and without I/O drive.
Table 37-4. Power consumption in Active and Idle
mode
Mode |
Description |
Condition |
Min. |
Typ. |
Max. |
Unit |
Active |
Active power consumption |
CLK_CPU=20MHz (OSC20M) |
VDD=5V |
- |
10.2 |
- |
mA |
CLK_CPU=10MHz (OSC20M div2) |
VDD=5V |
- |
5.5 |
- |
mA |
VDD=3V |
- |
3.1 |
- |
mA |
CLK_CPU=5MHz (OSC20M div4) |
VDD=5V |
- |
3.2 |
- |
mA |
VDD=3V |
- |
1.8 |
- |
mA |
VDD=2V |
- |
1.2 |
- |
mA |
CLK_CPU=32KHz (OSCULP32K) |
VDD=5V |
- |
13.5 |
- |
µA |
VDD=3V |
- |
7.5 |
- |
µA |
VDD=2V |
- |
5.0 |
- |
µA |
Idle |
Idle power consumption |
CLK_CPU=20MHz (OSC20M) |
VDD=5V |
- |
4.3 |
- |
mA |
CLK_CPU=10MHz (OSC20M div2) |
VDD=5V |
- |
2.5 |
- |
mA |
VDD=3V |
- |
1.4 |
- |
mA |
CLK_CPU=5MHz (OSC20M div4) |
VDD=5V |
- |
1.6 |
- |
mA |
VDD=3V |
- |
0.9 |
- |
mA |
VDD=2V |
- |
0.6 |
- |
mA |
CLK_CPU=32KHz (OSCULP32K) |
VDD=5V |
- |
8.2 |
- |
µA |
VDD=3V |
- |
4.2 |
- |
µA |
VDD=2V |
- |
2.6 |
- |
µA |
Table 37-5. Power consumption in Power-down, Standby
and Reset mode
Mode |
Description |
Condition |
Typ. 25°C |
Max. 85°C |
Max. 125°C |
Unit |
Standby |
Standby power consumption |
RTC running at 1.024kHz from external XOSC32K (CL=7.5pF) |
VDD=3V |
0.69 |
- |
- |
µA |
RTC running at 1.024kHz from internal OSCULP32K |
VDD=3V |
0.71 |
TBD |
TBD |
µA |
Power Down/Standby |
Power down/Standby power consumption are the same when all
peripherals are stopped |
All peripherals stopped |
VDD=3V |
0.1 |
TBD |
TBD |
µA |
Reset |
Reset power consumption |
Reset line pulled down |
VDD=3V |
100 |
- |
- |
µA |