37.11 USART
Symbol | Description | Condition | Min. | Typ. | Max. | Unit |
---|---|---|---|---|---|---|
fSCK | SCK clock frequency | Master | 10 | MHz | ||
tSCK | SCK period | Master | 100 | ns | ||
tSCKW | SCK high/low width | Master | 0.5×tSCK | ns | ||
tSCKR | SCK rise time | Master | 2.7 | ns | ||
tSCKF | SCK fall time | Master | 2.7 | ns | ||
tMIS | MISO setup to SCK | Master | 10 | ns | ||
tMIH | MISO hold after SCK | Master | 10 | ns | ||
tMOS | MOSI setup to SCK | Master | 0.5×tSCK | ns | ||
tMOH | MOSI hold after SCK | Master | 1.0 | ns |