Table 37-19. Internal Voltage Reference Characteristics
Symbol |
Description |
Condition |
Min. |
Typ. |
Max. |
Unit |
tstart |
Start-up time |
|
- |
25 |
- |
µs |
VDDINT055V |
Power supply voltage range for INT055V |
|
1.8 |
- |
5.5 |
V |
VDDINT11V |
Power supply voltage range for INT11V |
|
1.8 |
- |
5.5 |
VDDINT15V |
Power supply voltage range for INT15V |
|
2.0 |
- |
5.5 |
VDDINT25V |
Power supply voltage range for INT25V |
|
3.0 |
- |
5.5 |
VDDINT43V |
Power supply voltage range for INT43V |
|
4.8 |
- |
5.5 |
Table 37-20. ADC Internal Voltage Reference Characteristics
Symbol |
Description |
Condition |
Typ 25°C |
T=[0, 70]°C |
T=[0, 105]°C |
T=[-40, 125]°C |
Unit |
INT055V |
Internal 0.55V reference voltage |
VDD=3V |
0.55V |
TBD |
TBD |
TBD |
V |
INT11V |
Internal 1.1V reference voltage |
VDD=3V |
1.1V |
TBD |
TBD |
TBD |
INT15V |
Internal 1.5V reference voltage |
VDD=3V |
1.5V |
TBD |
TBD |
TBD |
INT25V |
Internal 2.5V reference voltage |
VDD=3V |
2.5V |
TBD |
TBD |
TBD |
INT43V |
Internal 4.3V reference voltage |
VDD=5V |
4.3V |
TBD |
TBD |
TBD |
Table 37-21. DAC and AC Internal Voltage Reference Characteristics
Symbol |
Description |
Condition |
Typ. 25°C |
T=[0, 70]°C |
T=[0, 105]°C |
T=[-40, 125]°C |
Unit |
INT055V |
Internal 0.55V reference voltage |
VDD=3V |
0.55V |
TBD |
TBD |
TBD |
V |
INT11V |
Internal 1.1V reference voltage |
VDD=3V |
1.1V |
TBD |
TBD |
TBD |
INT15V |
Internal 1.5V reference voltage |
VDD=3V |
1.5V |
TBD |
TBD |
TBD |
INT25V |
Internal 2.5V reference voltage |
VDD=3V |
2.5V |
TBD |
TBD |
TBD |
INT43V |
Internal 4.3V reference voltage |
VDD=5V |
4.3V |
TBD |
TBD |
TBD |
Note: The symbols INTxxV refer to the
respective values of the ADC0REFSEL and DAC0REFSEL bit fields in the VREF.CTRLA
register.