1.2.2.1.6.4.9 BT_SYS_PtaWlanActiveIrqHandler
C
void BT_SYS_PtaWlanActiveIrqHandler();Description
The API is used to handle wlanActiveIrq.
Note
This API should be called in the application while wlanActiveIrq occurs
void BT_SYS_PtaWlanActiveIrqHandler();The API is used to handle wlanActiveIrq.
This API should be called in the application while wlanActiveIrq occurs
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.