1.2.2.1.6.4.4 BT_SYS_EnterSleepMode
C
bool BT_SYS_EnterSleepMode(uint32_t ulRtcFrequency, uint32_t ulRtcCurrentCnt);Description
Request BT enter sleep mode.
Parameters
| Parameter | Description |
|---|---|
| [in] ulRtcFrequency | RTC frequency. |
| [in] ulRtcCurrentCnt | RTC current count. |
Return values
| Return value | Description |
|---|---|
| true | BT is ready for idle and enter sleep. |
| false | BT is already sleeping or BT is not ready for idle. |