1.2.2.1.6.4.8 BT_SYS_PtaInit
C
void BT_SYS_PtaInit(BT_SYS_PtaEventBtActiveCb_T notifyBtActiveCb, BT_SYS_PtaEventBtPriorityCb_T notifyBtPriorityCb, BT_SYS_PtaGetWlanStatusCb_T getWlanActiveStatusCb);Description
The API is used to Initial BT PTA.
Parameters
| Parameter | Description |
|---|---|
| [in] notifyBtActiveCb | notifyBtActive callback. |
| [in] notifyBtPriorityCb | notifyBtPriority callback. |
| [in] getWlanActiveStatusCb | getWlanActiveStatus callback. |