1.2.2.1.6.4.7 BT_SYS_LogEnable
C
void BT_SYS_LogEnable(BT_SYS_LogEventCb_T logCb);Description
The API is used to enable BT log message indication.
Parameters
| Parameter | Description |
|---|---|
| [in] logCb | BT system log callback. |
void BT_SYS_LogEnable(BT_SYS_LogEventCb_T logCb);The API is used to enable BT log message indication.
| Parameter | Description |
|---|---|
| [in] logCb | BT system log callback. |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.