1.2.2.1.6.4.12 BT_SYS_RfSuspendReq
C
uint8_t BT_SYS_RfSuspendReq(uint8_t enable);Description
Request BT suspend RF.
Parameters
| Parameter | Description |
|---|---|
| [in] enable | Set true to suspend RF. Otherwise set false. |
Return values
| Return value | Description |
|---|---|
| BT_SYS_RF_SUSPEND_STATUS | BT system RF Suspend status. See BT_SYS_RF_SUSPEND_STATUS. |