1.2.2.1.6.4.10 BT_SYS_ReadVersion
C
void BT_SYS_ReadVersion(uint32_t *p_version);Description
Retrieve BT version.
Parameters
| Parameter | Description |
|---|---|
| [out] p_version | Point to version buffer. |
void BT_SYS_ReadVersion(uint32_t *p_version);Retrieve BT version.
| Parameter | Description |
|---|---|
| [out] p_version | Point to version buffer. |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.