1.2.2.1.6.4.6 BT_SYS_Init
C
bool BT_SYS_Init(void *p_reqQueueHandle, void *p_osalApiList, BT_SYS_Option_T *p_option, BT_SYS_Cfg_T *p_cfg);Description
Initialize Bluetooth system.
Parameters
| Parameter | Description |
|---|---|
| [in] p_reqQueueHandle | OS handle for Bluetooth internal task. |
| [in] p_osalApiList | OSAL api list. |
| [in] p_option | Initialization option. |
| [in] p_cfg | System configuration. |
Return values
| Return value | Description |
|---|---|
| true | Success to initialize BT. |
| false | Fail to initialize BT. |